IESNA:LM-63-2002
[TEST]P943370
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63653
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5806.4 5770 5693.9 5627.8 5611.2 5617.9 5637.7 5674.1 5707.2 5717.1
5720.4 5770 5872.6 6041.3 6322.6 6719.6 7202.6 7784.9 8529.3 9416
10421.8 11652.6 13144.7 14842 16668.3 18630.2 20512.8 21389.5 20105.8 15536.8
8453.2 2385.4 731.2 433.4 248.1 102.6 0
5806.4 5786.6 5707.2 5641 5624.5 5627.8 5647.6 5684 5713.8 5723.7
5730.3 5783.3 5882.5 6061.2 6335.8 6736.1 7225.8 7811.4 8575.7 9462.3
10501.2 11768.4 13320.1 14980.9 16840.3 18851.9 20694.7 21488.8 19904 15189.4
8059.5 2236.6 708 397 231.6 92.6 0
5806.4 5780 5703.9 5634.4 5604.6 5607.9 5617.9 5637.7 5650.9 5664.2
5684 5740.3 5846.1 6014.9 6292.8 6660 7129.8 7685.7 8403.6 9280.4
10375.5 11745.2 13353.1 15139.7 16992.5 18957.8 20813.8 21779.9 20605.4 16406.9
9740.3 3593 959.5 476.4 281.2 109.2 0
5806.4 5766.7 5693.9 5617.9 5578.1 5568.2 5574.8 5578.1 5578.1 5601.3
5634.4 5697.3 5803.1 5968.6 6206.8 6557.5 7024 7593 8311 9184.4
10368.9 11784.9 13591.4 15626.1 17710.5 19755.1 21664.1 22742.7 22147.2 19043.8
13075.2 6325.9 1905.7 694.8 337.5 105.9 0
5806.4 5766.7 5697.3 5617.9 5568.2 5558.3 5564.9 5564.9 5564.9 5591.4
5650.9 5707.2 5796.5 5938.8 6153.8 6478.1 6947.9 7533.5 8254.7 9174.5
10388.7 12006.6 14094.3 16565.7 19106.6 21382.9 23219.1 24383.7 24522.7 22934.6
18289.4 11000.8 4671.6 1191.1 400.3 92.6 0
5806.4 5756.8 5687.3 5607.9 5555 5545.1 5555 5568.2 5568.2 5594.7
5657.6 5703.9 5773.4 5925.5 6153.8 6478.1 6934.6 7533.5 8268 9237.4
10504.5 12244.8 14580.6 17429.2 20320.9 22832 24671.6 26041.3 26881.6 26345.7
22835.3 16033 7679.1 2411.9 512.8 119.1 0
5806.4 5766.7 5693.9 5611.2 5558.3 5545.1 5551.7 5564.9 5564.9 5591.4
5650.9 5713.8 5803.1 5948.7 6173.7 6504.5 6967.7 7550 8277.9 9197.7
10411.9 12033.1 14130.6 16565.7 19080.2 21406.1 23325 24661.6 24840.3 23093.4
18709.6 11424.3 4489.6 1158 334.2 89.3 0
5806.4 5773.4 5703.9 5621.2 5568.2 5555 5564.9 5574.8 5584.8 5611.2
5654.2 5723.7 5836.2 6004.9 6246.5 6580.6 7053.7 7629.4 8347.4 9247.3
10438.3 11940.4 13756.8 15738.6 17766.7 19814.7 21756.8 22845.3 22100.8 19192.7
13449.1 6464.8 1928.9 724.6 344.1 105.9 0
5806.4 5783.3 5710.5 5631.1 5588.1 5581.5 5594.7 5621.2 5644.3 5667.5
5697.3 5756.8 5872.6 6054.6 6325.9 6699.7 7166.2 7732 8440 9296.9
10382.1 11728.7 13306.8 15030.6 16830.4 18775.8 20688.1 21650.9 20638.5 17164.6
10845.3 4261.4 1220.8 582.3 311 125.7 0
5806.4 5789.9 5713.8 5634.4 5598 5594.7 5617.9 5664.2 5703.9 5727
5750.2 5809.7 5918.9 6104.2 6388.7 6789.1 7278.7 7870.9 8598.8 9478.9
10497.9 11765.1 13224.1 14861.8 16602.1 18531 20367.2 21088.4 19725.3 15311.8
8390.4 2527.7 770.9 390.4 208.4 82.7 0
5806.4 5786.6 5713.8 5634.4 5598 5598 5621.2 5664.2 5707.2 5727
5746.9 5796.5 5909 6084.4 6365.6 6756 7242.3 7861 8592.2 9425.9
10428.4 11642.6 13095.1 14742.7 16403.6 18332.5 20208.4 21095.1 19943.7 15771.7
8936.3 2808.9 813.9 423.5 218.4 76.1 0
